IESNA:LM-63-2002
[TEST]P735866
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S290D927-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1021
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 12.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
501.7 529.3 560.3 597.9 628.2 655.5 686.8 699.6 708.6 712.4
709.2 702 688.2 666.8 647.5 625.8 595.5 570.3 547.2 528.9
502.4 480.3 451.3 447.9 426.2 414.1 397.2 384.8 372.7 360.3
350 326.2 306.2 285.1 262 238.9 213.1 186.2 163.1 140.3
122.4 110 96.2 83.8 73.8 63.4 53.8 43.8 35.5 27.2
20 13.1 7.6 3.1 0
501.7 526.5 554.8 584.8 616.5 647.9 671.3 689.9 704.8 709.2
710.6 705.5 695.8 683.7 665.1 646.1 622.7 599.6 580.3 555.8
533.4 512 479.3 471.7 451.3 434.8 421 404.8 392 377.2
365.5 339.3 314.8 293.4 273.1 251.7 229.3 206.9 181.7 159
136.9 119.6 103.8 90.3 78.3 66.9 56.5 46.2 37.2 28.6
20.3 13.8 7.9 3.4 0
501.7 514.4 535.8 558.6 581.7 605.8 625.1 646.8 664.1 676.5
685.5 690.3 692.4 691 687.2 681 669.6 661 645.5 629.9
612.7 596.8 570.3 563.4 547.2 527.2 509.3 490.6 472.7 458.2
440 402.7 368.6 337.6 311 285.1 262 242 219.6 200
180.3 161 142.1 124.1 105.5 89.3 73.8 60 47.2 34.8
24.8 16.2 9 3.8 0
501.7 515.1 526.5 536.5 546.8 560 573.1 581.7 595.8 601.7
610.6 621 628.2 631.3 638.2 640.3 642.7 644.1 643 640.6
639.6 636.2 629.6 627.5 621 614.8 605.8 599.3 588.6 580.3
569.3 543.1 513.7 483.1 452.7 417.2 384.8 351.3 318.9 288.6
256.9 226.5 198.6 173.4 147.9 123.8 102.1 82.1 64.8 47.6
33.4 21.4 11.7 4.5 0
501.7 506.2 506.2 505.5 503.7 502.4 500 496.9 495.5 493.1
489.3 484.4 480 477.2 472.4 466.9 460.3 456.9 451.3 443.8
436.9 432 421.3 418.2 410.3 406.5 398.2 388.6 381.7 375.1
366.2 344.8 324.8 303.8 282.7 263.1 241.4 220.7 201 181
162.1 144.5 128.3 110.7 96.5 82.4 70.3 56.9 45.5 34.8
24.8 16.6 9.3 4.1 0
501.7 496.2 484.8 474.4 464.4 454.8 445.5 434.8 424.8 419.6
408.9 400.3 392.7 384.1 374.4 366.5 357.6 350.7 342.7 335.1
328.2 321.7 310.7 308.2 300.7 293.8 287.6 281 273.8 267.6
260.3 245.8 230.3 216.2 202.4 189.3 176.9 164.5 153.1 142.7
130.7 119 107.6 96.5 85.5 74.5 63.4 53.1 42.4 33.1
23.8 16.2 9.3 4.5 0
501.7 486.9 465.5 447.9 434.4 421.3 409.6 394.8 381.7 375.1
364.1 354.1 347.2 338.6 330.7 322.4 314.8 308.2 298.6 291.4
284.5 279.3 267.9 264.1 257.9 253.8 247.2 242 238.3 232.4
227.2 214.8 204.8 193.4 183.4 173.8 164.1 154.8 145.2 135.8
125.2 115.5 105.9 95.9 85.2 74.5 63.8 54.1 43.8 34.5
25.5 16.9 10 4.5 0
501.7 481 460.3 438.6 424.4 407.5 393.1 376.9 370.7 356.9
348.2 337.9 331.7 320.7 312.7 302.7 296.2 286.2 278.9 273.8
266.5 259.6 253.1 249.3 244.8 238.9 233.8 228.6 224.1 218.3
214.1 202.7 193.1 185.8 177.6 169.6 162.1 153.4 144.8 135.8
126.2 116.2 107.2 97.9 88.3 77.9 67.9 57.6 46.9 37.2
26.9 17.9 10 3.8 0
501.7 476.2 453.8 437.5 419.6 402 385.5 371.3 364.1 349.6
339.3 329.3 324.1 311 304.5 295.1 286.2 279.6 272.7 266.5
260.3 254.1 245.5 243.1 237.6 232.7 227.9 221.4 217.2 211.7
208.3 199.3 191.4 184.5 177.9 170.3 162.1 154.1 145.5 136.5
127.6 117.9 109 99.6 90.3 79.6 69.3 59 47.9 37.2
26.9 17.9 9.7 4.1 0
